To make our site as user friendly as possible we use cookies. Please confirm that you agree to our use of cookies by clicking Yes.
BMS
Mitsubishi Electric Diamond Controls is a specialized bundled and seamless building controls solution. Powered by the industry leading Niagara Framework®, designed to integrate diverse building systems and devices into one seamless networked solution

Built with Niagara4 technology, the DC-8000™ Controller utilizes the latest version of Tridium’s Niagara Framework®. The new interface and platform streamlines Internet of Things (IoT) connectivity and includes advanced visualization, new search capabilities, security and navigation tools.
Developed to provide integrated control, supervision, data logging, alarming, scheduling and network management, the DC-8000™ connects multiple, diverse devices and sub-systems. The controller is ideal for any size facility thanks to the scalability of the Niagara platform. Facility managers will find the controller’s integration features useful, since it allows for control of multiple systems within a building, including HVAC, lighting energy and more.



Mitsubishi Electric Diamond Controls enables advanced integration with Mitsubishi Electric Air Conditioning units via an exclusive interface, providing a single point of access to control and monitor the system. Controlling numerous systems through a single centralized user interface reduces the time it takes to make necessary adjustments and allows expanded capabilities.